Impressum

Connecting conductors just with a push

Making safe contacts without using any tools

Little things with a great impact. Who hasn’t had to do this in daily practice: quickly placing a PE terminal or a non-protected voltage tap in switching and control systems. This can now be done quickly, safely and without any tools using the new push-in conductor connection clamps.

  • Completely tool-free conductor connection
  • Completely maintenance-free, as the clamping screw attachment does not need to be tightened
  • Large clamping range. All common types of conductors can be connected
  • Fully insulated all round and with standard marking systems for labelling
  • Optimal contacting by breaking the oxide layer
  • International approvals

Show video

Benefits at a glance

    Tool-free assembly
    • The terminal is attached to the busbar simply by pushing.
    • Unsurpassed speed.
    Fully automated solutions
    • No observation or monitoring of the torque needed.
    • Secure and permanent connection at once.
    Flexible use
    • On PE or N conductors.
    • For connecting in meter boxes.
    • On control voltage distributor rails.
    Large clamping range
    • Size 1 for 0,5-4 mm 2.
    • Size 2 for 1,5-16 mm 2.
    • for 5 or 10 mm bar thickness.
    Suitable for worldwide use
    • Corresponds to the relevant terminal standards – IEC 60999-1, IEC 60947-7-1 and IEC 60947-7-2.
    • Approved in accordance with UL 1059, 486 and 94-V0.
    • Approval in maritime applications by ABS, DNV-GL and LR.
    Insulated and suitable for labelling
    • Terminal body and pusher made of insulating material.
    • Two points for attaching marking labels.
    • Ensures marking in accordance with IEC 60204.
    Optimal contacting
    • Specially shaped retaining spring to break the oxide layer.
    • No pre-treatment of the copper bar.
    • Reliable power transmission with minimum losses.