For universal use, in individual enclosures as well as in complete systems.
Discover RiLine Compact nowFor universal use, in individual enclosures as well as in complete systems. The RiLine Compact system is based on a board with integral circuit board conductors and a contact pitch pattern throughout.
More on space-savingComponents are easily top-mounted with simultaneous electrical contact-making.
Complete IP2X contact hazard protection from the very beginning.
Snap-on elements for secure attachment of the RiLine Compact Board on standard top hat rails.
Full top-mounting of the system with holderless busbars.
Integral busbars with 4.5 mm pitch pattern for mechanical and electrical attachment of components.
Complete IP2X contact hazard protection from the very beginning.
Snap-on elements for secure attachment of the RiLine Compact Board on standard top hat rails.
Full top-mounting of the system with holderless busbars.
Integral busbars with 4.5 mm pitch pattern for mechanical and electrical attachment of components.
Rittal are the leading suppliers of reliable power distribution and backup systems for controlgear. The new RiLine Compact is the tested system solution for compact power distribution in enclosures and small control cabinets.
More on assemblyComplete top-mounting of the system means that no valuable space is wasted for busbar holders.
The board and all components are simply top-mounted; no tools required. Securing the components simultaneously ensures a secure electrical connection to the all-round shock-hazard-protected board.
More on adaptorsThe contact pitch pattern of the RiLine Compact system allows the assemblies to be positioned wherever they are required.
The RiLine Compact adaptors support fast connection of cables and devices. The screw-free spring terminal technology in the busbar connection adaptor allows conductors to be connected quickly, and the contact point itself is completely maintenance-free.
More on global useMaintenance-free electrical contact point
Screw-free connection system in the busbar connection adaptor
The RiLine Compact system meets the requirements of IEC and UL standards, and is therefore ideally prepared for international use.
Go to the componentsHere you will find our RiLine Compact boards, component adaptors, busbar connection adaptors and accessories.
Get in touch