The e+ principle

The world’s most efficient range of chillers. Blue e+.

What are the basic features of the
Blue e+ chillers?

A special short video.
Play video


Select the machine and process cooling you require quickly and easily using the Chiller Configurator.

Chiller Configurator

Energy efficiency thanks to
DC inverter technology

Future-proof climate control.

  • Active cooling circuit with speed-regulated components for demand-based cooling
  • High control accuracy thanks to needs-based DC inverter technology with two regulating modes

Eco-friendly.

  • 55% less refrigerant as a result of using microchannel technology

Transparent efficiency comparison.

  • Energy Efficiency Ratio (EER) –
    the standard-compliant efficiency value
  • Seasonal Energy Performance Ratio –
    the power-specific efficiency value for actual annual energy consumption
Download brochure (PDF)

Proven savings potential
with leading technologies.


TopTherm Plus

2006

The first chiller series with nano-coating

Blue e+

2017

The first chiller series with DC inverter technology

Maximum flexibility

One device for all supply voltages and networks.

Multi-voltage capability video

Suitable for worldwide
use with:

  • 380-415 V, 3~, 50 Hz
    440-480 V, 3~, 60 Hz
  • Wide operating limits: -5°C to +50°C

Maximum flexibility

  • One unit for all voltages and networks, suitable for worldwide use thanks to inverter
  • Flexible output control (20-100%)

Reduced complexity saves effort and storage space.

  • One standard model, one range of spare parts
  • Lower storage and logistics costs

International approvals and certifications:

  • cULus Listed
  • EAC

Maximum flexibility

Mounting and installation.

  • Plug and play
  • Identical footprint for all performance classes
  • Minimal footprint (0.29 m²)
  • Extensive range of system accessories
  • Flexible air routing
  • Wide operating limits: -5°C to +50°C

Rapid assembly.

  • Handles for convenient transport and positioning
  • Eyebolts for easy mounting
Speed-controlled pump
Integrated free cooler (hybrid operation)
Water-cooled condenser
Oil/emulsion as cooling medium
Pipework free from non-ferrous metals for deionised water

Longer service life due
to component-friendly cooling.

Guaranteed constant medium
temperature control.

Everything integrated

Integral flow sensor
Integral fill level monitoring
Integral overflow valve
Integral filter mat monitoring
Extensive remote ON/OFF functions
Flexible output control

IoT interface

  • For linking Blue e+ cooling units and Blue e+ chillers to the customer's own monitoring, energy management and/or superordinate systems
  • Analysis and parametrisation
  • Device data can be supplied in most standard protocols
  • Generate your own dashboards and analyses
  • Attaches to the top hat rail or to the cooling unit itself


Start video

Customer statements

"We are genuinely impressed by the energy efficiency of the Blue e+ chiller. It has enabled us to reduce our energy consumption by 50 per cent compared with a similar competitor product. We also appreciate its easy accessibility for servicing work."

Jonathan Bechez, Refrigeration engineering consultant at the Renault Le Mans plant


"The new Blue e+ chillers consume more than 50% less power than the old recooling units. For enclosure cooling units, the savings are even higher (more than 80%). Over the course of a year, this translates into savings of up to 7,000 kWh, depending on the capacity utilisation level of the CNC machine" says Leo Pototzky (GoGreen Project Manager at Bosch Rexroth), who was impressed by the results of the upgrade. "This example illustrates just how big the potential still is in many areas".

"In our direct comparison of the new Blue e+ chiller with a hot gas bypass unit, the EER increased from 2.62 to 4.49. In percentage terms, this equates to an impressive 71.37%. Over an operating period of 5,000 h, the energy savings are more than 2,400 kWh, or €410 in monetary terms."

Dipl.-Ing. (FH) Julian Müller, Research Assistant at the Würzburg-Schweinfurt University for Applied Sciences.


"The excellent and significantly improved energy efficiency of the new Rital Blue e+ chillers compared to the predecessor products completely convinced us."

Alexander Saar, Managing Director, AXA