3311260 - LCP Rack CW, 300x2000x1200

  • The LCP draws in the air at the sides at the rear of the server enclosures, cools it using high-performance compact impellers, and blows the cooled air back into the front part of the server enclosure at the sides
  • Maximum energy efficiency thanks to EC fan technology and IT-based control
  • Monitoring of all system-relevant parameters such as server air intake temperature, server waste air temperature, water inlet/return temperature, water flow, cooling output, fan speed, leakage
  • Direct connection of the unit via SNMP over Ethernet
  • Fan modules configurable as n+1 redundancy
  • Up to 55 kW cooling output on a footprint of just 0.36 m²
Picture shows similar models
Add accessories?
General
Touchscreen display
Connection hose, bottom and top for LCP CW
Fan module
Add to enquiry list