3311430 - LCP Inline DX, 300x2000x1000

  • The LCP is designed for siting within a bayed enclosure suite. Hot air is drawn in from the aisle at the rear of the device, cooled by the high-capacity compact impellers, and blown back into the room or cold aisle after cooling
  • Maximum energy efficiency thanks to EC fan technology and IT-based control
  • Ideal for IT cooling of small and medium-sized locations
  • One or two racks can be cooled separately
  • Thanks to the speed-regulated compressor, the cooling output is ideally adapted to actual requirements
Picture shows similar models
Add accessories?
General
SNMP card
Also required
Condenser unit
Add to enquiry list