5525790 - TS IT, glazed door, solid rear door, IP 55, without 482.6 mm (19") equipment (empty enclosure)

Dimensions (HxWxD):
800 mm x 600 mm x 600 mm
Material:
Sheet steel
Aluminium
Colour:
Enclosure frame and panels: RAL 7035
Picture shows similar models
Supply includes:
TS 8 enclosure frame with doors and roof plate
Glazed aluminium door at the front (180°)
Sheet steel door at the rear, 180° hinges
Lock front and rear: Comfort handle for semi-cylinders and security lock 3524 E
Roof plate, one-piece, solid
Base tray and gland plate, multi-piece, solid
Baying seal and sealing kit for gland plates (supplied loose)
Connection accessories for potential equalisation with earthing point (supplied loose)
Add accessories?
Side panels / Doors
TS side panel, screw-fastened, HxD 800x600 mm, RAL 7035
Baying connector, external
Base / Roof
Base sliding panel, WxD 600x150 mm
Cable management
Cable clamp rail (T-head) for outer mounting level, to fit enclosure W=600 mm; D=600 mm
C rail, to fit enclosure W=600 mm; D=600 mm
PDU metered
PDU metered 16A/1P C20 12xC13
Add to enquiry list