PDU – Your benefits

Thanks to the compact PDU, any IT rack may be quickly and easily equipped with a professional power distribution system. The extensive power measurement and monitoring functions make the PDU an efficient, reliable investment.

Simple assembly

  • Compact design
  • Tool-free clip attachment in the TS IT
  • Flexible mounting at the required height in the zero-U space
  • Also suitable for individual installation on the enclosure frame
  • Reliable protection against unauthorised access by covering any outputs that are not required

Versatile function

  • Measurement of power, current, active and apparent power and power factor
  • Measurement of energy consumption and neutral conductor current (with 3-phase PDUs)
  • Measurement for any output is supported, depending on the PDU version
  • Bistable relays ensure minimum inherent power consumption by the PDU
  • Connection options for CMC III sensors (temperature, humidity, access)

Professional monitoring

  • Powerful CPU and Linux Web server
  • TCP/IP v4 and v6 plus SNMP
  • Configuration of limits
  • User administration, e-mail sent in case of alarm
  • Easily connected to DCIM software (e.g. RiZone)