Photo shows a configuration example with equipment not included
        in the scope of supply.

Contact

Always on hand, whenever you need us!

Germany:
Tel. +49 (0) 2772 505-0
info@rittal.com

Contact us

Smart design

  • High stability thanks to a self-supporting integral construction technique, roof and sides from a single piece with rolled "frame"
  • High protection category up to NEMA 4X
  • Sheet steel and stainless steel versions for almost every application area

Time-saving interior installation

  • Installation can begin immediately, no assembly of side panels
  • Compatibility with the TS 8 baying system for uniform engineering

Large number of sizes

  • Enclosure widths ranging from 600 to 1800 mm, widths of 1600 and 1800 mm
    only available with SE 8
  • These large width sizes save cost because baying and mounting of the side panels and the mounting plate infill are no longer required. Moreover, only one mounting plate and one base/plinth need to be mounted.
  • Enclosure heights of 1600, 1800 and 2000 mm
  • Enclosure depths of 400, 500 and 600 mm

Unlimited installation options

  • Automatic potential equalisation
  • Optimum cable entry
  • Wide range of accessories with TS 8 system platform
  • Different base/plinth variants: Flex-Block, cable chamber or standard base/plinth in sheet steel or stainless steel