The product specifications

The system enclosure SE 8 is based on the TS 8 platform. System accessories for interior installation in the TS 8 design can be used without restrictions. Both the Flex-Block and
TS 8 base/plinth systems can be used.

Material:
− Depending on the version: Sheet steel or 1.4301 stainless steel (AISI 304)
− Enclosure: 1.5 mm
− Door: 2.0 mm
− Rear panel and gland plates: 1.5 mm
− Mounting plate: 3.0 mm, sheet steel
(for sheet steel and stainless steel enclosures)

Supply includes:
− Enclosure with door(s)
− With single-door enclosures:
Door hinged on the right (can be changed to the left)
− Mounting plate
− Gland plates
− Rear panel (in two pieces from a width of 1600 mm), screw-fastened

Sheet steel surface finish:
Enclosure, door (or double door) and rear panel:
− Dipcoat primed
− Externally powder-coated with RAL 7035 textured paint
Mounting plate and gland plates:
– Zinc-plated

Stainless steel surface:
Enclosure, rear panel, gland plate and door(s):
– Brushed, grain 400
Mounting plate:
– Zinc-plated

Protection category:
− IP 55 to IEC 60 529, complies with NEMA 12
− IP 66 to IEC 60 529, complies with NEMA 4/4X

Stainless steel (protection category: IP 55 / NEMA 12)

Width (W) mm 600 600 800 800 1000 1200
Height (H) mm 1600 1800 1800 2000 1800 2000
Depth (D) mm 400 500 500 600 400 500
Mounting plate width mm 499 499 699 699 899 1099
Mounting plate height mm 1496 1696 1696 1896 1696 1896
Model No. 5850.500 5851.500 5852.500 5853.500 5854.500 5855.500
Door(s) 1 1 1 1 1 2
Weight kg 87,0 99,0 121,0 139,0 133,0 196,0

Sheet steel (protection category: IP 55 / NEMA 12)

Width (W) mm 600 800 800 800 800 1000
Height (H) mm 1800 1800 2000 2000 2000 1800
Depth (D) mm 400 400 400 500 600 400
Mounting plate width mm 499 699 699 699 699 899
Mounting plate height mm 1696 1696 1896 1896 1896 1696
Model No. 5830.500 5831.500 5832.500 5833.500 5834.500 5840.500
Door(s) 1 1 1 1 1 2
Rear panel, one-piece
Rear panel, two-piece - - - - - -
Weight kg 99,0 118,0 131,0 134,0 142,0 145,0
Width (W) mm 1200 1200 1200 1200 1600 1800
Height (H) mm 1800 2000 2000 2000 1800 2000
Depth (D) mm 400 400 500 600 400 500
Mounting plate width mm 1099 1099 1099 1099 1499 1699
Mounting plate height mm 1696 1896 1896 1896 1696 1896
Model No. 5841.500 5843.500 5844.500 5845.500 5842.500 5846.500
Door(s) 2 2 2 2 2 2
Rear panel, one-piece - -
Rear panel, two-piece - - - -
Weight kg 175,0 193,0 195,0 210,0 222,0 273,0

Stainless steel (protection category: IP 66 / NEMA 4X)

Width (W) mm 600 800 800
Height (H) mm 1600 1800 2000
Depth (D) mm 400 500 600
Mounting plate width mm 499 699 699
Mounting plate height mm 1496 1696 1896
Model No. 5850.580 5852.580 5853.580

Sheet steel (protection category: IP 66 / NEMA 4)

Width (W) mm 600 800 800
Height (H) mm 1800 1800 2000
Depth (D) mm 400 400 600
Mounting plate width mm 499 699 699
Mounting plate height mm 1696 1696 1896
Model No. 5830.580 5831.580 5834.580

Contact

Always on hand, whenever you need us!

Germany:
Tel. +49 (0) 2772 505-0
info@rittal.com

Contact us

ES 5000 replacement finder

The SE 8 replaces the enclosures
of the ES 5000 series.

or
Complete replacement list