Make IT fast.

With tool-free component installation and fast assembly of side panels.

  • Reduced complexity brings time savings already at the planning stage
  • Fast, tool-free assembly of both rack and accessory components with snap-in technology
  • Side panels with quick fastenings, integrated locks and additional internal latching

Every feature of the TS IT rack from Rittal has been designed to enable fast and tool-free assembly by a single person.

The side panels are divided – once the upper section is located, the lower section simply slots into place. There is no need for screws.

Accessories such as slide rails, component shelves and telescopic slides are simply clipped into the rear mounting angles, and then secured – similarly without tools – at the front. If the 19˝ levels need to be adjusted, it suffices to loosen the quick-release fastening, and then to slide and lock the mounting angles at the required depth. Offset positioning permits asymmetrical interior installations and the simple realisation of alternative mounting widths (21˝, 23˝, 24˝ possible).

The quick-action fastenings of the side panels possess integrated locks and additional internal latching mechanisms for maximum security.