Credits / legal notice

TS 8 - mechanically safe

Less is often more. Thanks to its patented, 16-fold section profile, the TS 8 frame demonstrates exceptional stability – and that with 15% less weight and at the same time 30% greater stability than comparable enclosures. This we can guarantee, because the result is subjected to thorough and continuous testing in our own accredited laboratories.

  • High load-bearing capacity up to 1,400 kg
  • Internationally recognised approvals and certifications
  • Seamlessly foamed PU seals provide for maximum safety and a guaranteed degree of protection
  • Simple handling and secure locking thanks to the TS 8 lock system with four-point retention, also in conjunction with the Rittal comfort handle
Load brochure

TS 8 - climate control

Safety thanks to climate control solutions matched perfectly to the TS 8 enclosure – all from one supplier.
At Rittal, nothing is left to chance. Ecological and energy-efficient units provide for ideal integration and control of the cooling requirements.

  • Standardised installation interfaces for heat exchangers, cooling units and mini-recooling systems
  • TÜV-tested output to EN 14511:2012-01: Rittal is the only supplier in the world to supply an entire range of enclosure cooling units tested to the latest (DIN) EN standard
  • Reliable IP rating of the enclosure (seal quality) guarantees optimum cooling performance with only minimal losses
  • Free software Therm takes care of the complex calculation of climate control requirements
Therm

TS 8 - approvals

Rittal products boast a wealth of internationally recognised approvals and certifications and comply with the most exacting and globally recognised quality standards.

  • All components are subjected to the most stringent testing in accordance with international standards and regulations
  • The consistently high product quality is ensured by a comprehensive quality management system
  • Regular production inspections by external test institutes guarantee compliance with global standards
  • The TS 8 meets all the requirements for enclosures in switchgear and controlgear assemblies in accordance with IEC 61439-1 (2011), IEC 61439-2 (2011), EN 61439-1 (2011), EN 61439-2 (2011), DIN EN 61439-1 (2012), DIN EN 61439-2 (2012)
Product approvals