Smart city

A smart city is sustainable and efficient

When so many people are living, working, using the transport infrastructure and consuming energy in such close proximity, efficiency and sustainability are no longer a matter of making life easier but an absolute necessity. Municipal and regional authorities are increasingly turning to smart city concepts to meet these challenges.

For example, networked processes and sensors ensure a better flow of traffic, more attractive public transport options, optimised street lighting, lower energy consumption in buildings and much more besides.

When planning smart cities, it is essential for local authorities to maintain an overview. This is vital, because the desired benefits can only be achieved if numerous separate solutions interact and are perfectly coordinated. That makes smart cities a typical application for big data. A whole host of individual data needs to be recorded, aggregated and analysed both quickly and reliably before leading to the appropriate control measures, which requires an IT infrastructure that ensures maximum reliability.

Everything is interconnected in digitalized cities

Smart cities call for state-of-the-art networking and data processing concepts, which places extremely high demands on data protection and data security. Rittal offers all the requisite IT solutions for the challenging digitalization and networking of public infrastructure. Our performance promise for your smart city project:

  • Thanks to comprehensive Rittal IT infrastructure solutions – from standalone network racks to entire data centres
  • Thanks to Rittal IT cooling solutions for every requirement, with the focus on reliability and efficiency

Songdo

Smart City en Corea

Las llamadas Smart Cities, es decir, espacios vitales conectados en red y de alta tecnología, están destinadas a mejorar la vida y el trabajo y, al mismo tiempo, hacerlos más sostenibles. Dicha infraestructura se puede encontrar, por ejemplo, en un...

Schweizer Südostbahn AG

Centro de datos preparado para el futuro para una disponibilidad extraordinaria

La puntualidad de los trenes es una de las principales prioridades de la Schweizerische Südostbahn. Para ello, es fundamental disponer de una TI que funcione de forma completamente fiable.

Provincia de Holanda Meridional

La provincia de Holanda Meridional abre vías navegables con infraestructuras TI de Rittal

La provincia de Holanda Meridional gestiona y garantiza 78 puentes y esclusas en la red de transporte acuático de la Holanda Meridional. Para el control de las estructuras hidráulicas, por ejemplo, la apertura y cierre de puentes y esclusas para el paso...