ELECTRIFY YOUR SYSTEM

Power generation for energy transition

Benefit from energy transition. Prepare yourself for the future.

Power generation

Solutions for energy and power generation

Expanding and restructuring power generation will require enormous efforts over the next few years. The move away from coal, gas and oil towards electricity from renewable sources is leading to the rapid expansion of many decentralised generation plants. Trouble-free operation is essential, as a permanent power supply must be ensured.

A Norwegian study* reveals that the share of renewable energies will increase to 83% of all electricity generation by 2050. In real terms, this means that PV systems will grow 20-fold, and wind power plants by a factor of 10.

Energy and power solutions from Rittal

To make the move away from fossil fuels as efficient as possible, Rittal can provide you with high-performance, cost-optimised system solutions for renewable energies. Standardised modular components make it easier for you to plan, set up and, when necessary, expand the system. The portfolio includes

  • Enclosures
  • Power distribution
  • Climate solutions
  • Automation solutions for panel building and switchgear manufacturing
  • Service

Your benefits at a glance:

  • Easy planning and quick set-up thanks to standard solutions in a modular system – you don’t need to start from scratch; instead, you can benefit from pre-designed solutions
  • Fail-safe, long-term operation thanks to low-maintenance solutions and high protection features – ideal even under the most demanding site conditions
  • Global application options through compliance with international standards and worldwide service
  • Everything from a single source – from an expert partner with many years of experience and tried and tested solutions

* "Energy Transition Outlook 2022" from the Norwegian company DNV

Typical solutions for power generation

Power Generation

AC Combiner for Photovoltaik for IEC, mm

Preconfigured base solution for setting up AC distributors, as fuse protection between the inverter and the main connection.

IT rack systems

Network/server rack VX IT with glazed door, IP 55, with 482.6 mm (19") mounting angles, standard

VX IT network/server enclosure, closed, for direct climate control tailored to the specific enclosure. 482.6 mm (19") interior installation with 482.6 mm (19") mounting angles in the standard version, available in a range of size variants and...

Enclosures

Outdoor

Outdoor enclosures are ideal for use outside. Rittal's CS wall-mounted enclosures and CS New Basic enclosures are available off the shelf as standard products. CS Toptec enclosures are the perfect solution for your outdoor projects. The multi-functional...

Enclosures

Outdoor

Outdoor enclosures are ideal for use outside. Rittal's CS wall-mounted enclosures and CS New Basic enclosures are available off the shelf as standard products. CS Toptec enclosures are the perfect solution for your outdoor projects. The multi-functional...

Climate control

Outdoor climate control

Function meets safety – never weather-beaten. Our outdoor climate control solutions are ideally suited for outdoor use. Fan-and-filter units with hose-proof hoods, heaters and Blue e+ chillers with the corresponding "Outdoor" option may...

Power distribution

Busbar systems

RiLine busbar systems for individual switchgear and controlgear. Complete solutions up to 1600 A for AC or DC applications.

Success Stories.

H&W Control GmbH

Leading with hydropower

For a plant on Panama's highest mountain, the Volcán Barú, H&W Control relied on enclosures from Rittal. Five bays - three for energy management with the RiLine 1600 A busbar system and two bays for plant control - were delivered to Panama.