Bayed enclosure system VX25 BMW AG Group standard

Article no.: VX 7993164

Valid in all BMW AG component and car factories. CE infeed enclosures with 200 mm high base/plinth, for TKB.

Article no.:
VX 7993164
Product description
Valid in all BMW AG component and car factories. CE infeed enclosures with 200 mm high base/plinth, for TKB.
Material
Enclosure frame: Sheet steel, 1.5 mm
Roof: Sheet steel, 1.5 mm
Door: Sheet steel, 2.0 mm
Rear panel: Sheet steel, 1.5 mm
Surface finish
Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Colour
Enclosure: RAL 7035
Base/plinth: RAL 9005
Supply includes
In the right-hand door with fitted comfort handle and adaptor set with double-bit insert
Side panels fitted on the right and left
200 mm high base/plinth similar to 8660.02X, comprising four corner pieces, two 100 mm high trim panels at the front fitted one above the other and 200 mm high trim panels at the right, left and rear
With LED system light 2500.220, 24 V at the front, with infeed 2500.410 and with fitted door-operated switch 2500.460
The doors are connected to the frame at the top with an earthing braid 2412.316
without mounting plate
Bifold doors with fitted 180° hinges
In the right-hand door with a fitted wiring plan pocket 220 mm from the bottom and a fitted wiring plan lectern 950 mm from the bottom
Without gland plates
In the left-hand section of the base/plinth, there is a cable clamp rail fitted in the depth on the left. The mounting points are the 1st and 3rd frame hole from the left
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 600 mm
Height including base/plinth
2,200 mm
Number of doors
2
Packs of
1 pc(s).
Net weight
132.628 kg
Gross weight
142.729 kg
EAN
4028177960091
Documentation
White Paper
Data sheets
Data sheets