Compact enclosure AX Volvo Cars Group standard

Article no.: AX 7993147

Modified as a command panel, dimensions 760 x 760 x 300 mm with integral keyboard rack.

Article no.:
AX 7993147
Product description
Compact enclosure based on AX 1073.000. Robust sheet steel structure comprising a body folded and welded from a single piece, with all-round protection channel at the door opening, rear panel with eyelets for wall mounting brackets. Enclosure base with sheet steel gland plate. Door with foamed PU seal, vertical perforated door strips on both sides, with PE conductor connection, screw-fastened hinges. Mounting plate: With machined keyhole for earthing, with dimensional markings, secured with ring nuts.
Material
Sheet steel
Viewing window: Single-pane safety glass, 3.0 mm
Surface finish
Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated
Colour
RAL 7035
Supply includes
The door has a viewing window in the top section made from single-pane safety glass, 3 mm thick, with a visible area of 543 x 345 mm.
Behind the viewing window is a VESA recess (allowing the customer to install a TFT monitor as shown in drawing X198472) fitted with the aid of a U-shaped bracket
Below the viewing window are 10 holes Ø 22.5 mm
Below the drilled holes is a fitted keyboard drawer with integral mousepad
The mousepad support is covered with an 8 mm thick plastic sheet measuring 260 x 206 mm (WxH)
Dimensions
Width: 760 mm
Height: 760 mm
Depth: 300 mm
Packs of
1 pc(s).
Gross weight
41.5 kg
EAN
4028177962552
Documentation
Instructions
Protective conductor brochure
White Paper
Data sheets
Data sheets