Liquid Cooling Package LCP Rack CW, LCP Rack CWG

Article no.: SK 3313268

Cooling via high-performance compact impellers. The LCP draws in the air at the sides at the rear of the server enclosures and blows the cooled air back into the front part of the server enclosure at the sides.

Article no.:
SK 3313268
Design
CW
Benefits
Maximum energy efficiency due to EC fan technology and IT-based control
Minimal pressure loss at the air end, which in turn minimises the power consumption of the fans
Control of the server inlet temperature
With redundant temperature sensor integrated at the air end as standard
Optimum adaptability due to dynamic, continuous control of the cold water volume flow
By using high water inlet temperatures, the proportion of indirect free cooling is increased, which in turn reduces operating costs
Targeted cooling output due to modular fan units
Fan modules configurable as n+1 redundancy
The separation of cooling and enclosure prevents the ingress of water into the server enclosure
A footprint of max. 0.36 m² for all cooling services
Improved heat recovery, thanks to high water return temperatures when using LCP CW glycol variants, for example in combination with a heat pump
Optimum access for maintenance and servicing from the front and rear
Tool-free replacement of the fan modules
Function principle
The LCP draws in the air at the sides at the rear of the server enclosures, cools it using high-performance compact impellers, and blows the cooled air back into the front part of the server enclosure at the sides
Material
Sheet steel, spray-finished
Surface finish
RAL 9005, finely textured matt
Colour
RAL 9005
Options
Fully integrated fire detection and extinguisher system
Automatic server enclosure door opening
Direct connection of additional CMC III sensors is supported
Racks 2200 mm high
Design
Rack cooling
Monitoring
Monitoring of all system-relevant parameters such as server air intake temperature, server waste air temperature, water inlet/return temperature, water flow, cooling output, fan speed, leakage
Direct connection of the unit via SNMP over Ethernet
Integration into RiZone
Total cooling output/Number of fan modules
48 kW/4
51 kW/5
53 kW/6
Air throughput (unimpeded air flow)
At 60 Hz: 8,000 m³/h
Number of fan modules in supplied state
6
Dimensions
Width: 300 mm
Height: 2,000 mm
Depth: 1,200 mm
To fit enclosure type
VX IT
TS IT PRO
Installation in bayed enclosure suite
Flush
Rated operating voltage
200 V - 240 V, 1~, 50 Hz/60 Hz
200 – 240 V AC
Max. cooling output
53 kW
Type of electrical connection
Connector
Duty cycle
100 %
Cooling medium
Water
Temperature control
Linear fan control
Two-way control valve
Water connections
DN 40 (G 1½" external thread)
Permissible operating pressure (p. max.)
10 bar
Water inlet temperature
15 °C
Protection category to IEC 60 529
IP 20
Options
Fully integrated fire detection and extinguisher system
Automatic server enclosure door opening
Direct connection of additional CMC III sensors is supported
Racks 2200 mm high
Packs of
1 pc(s).
Net weight
224 kg
Gross weight
237.5 kg
Customs tariff number
84186900
EAN
4028177962767
ETIM 9
EC002515
ETIM 8
EC002515
ECLASS 8.0
27180712
Product description
SK LCP Rack CW UL, based on VX IT, air/water heat exchanger for rack cooling, side mounting on the rack, flush, RAL 9005
Approvals
UR + C-UR (recognized)
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Visio Shapes
LCP Rack CW UL, 3313.268:
Regulatory model no.: LCP N 7A3R63SC9D000

The design of the unit is optimised for use in data centres.
The integrated air/water heat exchanger guarantees a sensitive cooling
output of 53 kW with standard server enclosure dimensions, the lowest
possible weight and comprehensive possibilities for monitoring.

The air/water heat exchanger is mounted on the side of the rack.
LCP Rack CW offers enclosure-based cooling separate from the room air
and is thus also a means to reduce the noise level.
The unit is capable of providing cooling for either one or two server
racks.
The use of 6 integrated EC fan modules (cooling output up to 53 kW,
180844 BTU/h) achieves maximum efficiency.

The air/water heat exchanger and server rack are incorporated into a
single bayed suite, but nevertheless remain separate from each other.
This eliminates the risk of water penetrating into the server rack and
simplifies installation and service.
There is no access to the adjacent IT rack via the LCP.
Leakage monitoring is integrated. If a sensor installed in the
condensate tray detects a leakage, the main controller issues an alarm
message and/or interrupts the supply of cooling medium to the unit.
All components which may come into contact with condensate are made from
stainless steel in order to avoid corrosion.

The unit was developed for the exclusive purpose of providing a
sensitive cooling output.
An accessory kit enables the water connection to be realised either at
the top or at the bottom (G 1½" external thread).
Fast commissioning of the unit thanks to fast and simple air bleeding.
The fans can be replaced in a matter of seconds and without the need for
tools or specially qualified personnel, also during continued operation.

An advanced software concept enabling network integration for the
monitoring/setting of all technical parameters is implemented as a
standard feature.
An integrated fail-safe operating mode maintains reliable cooling in
case of a controller failure.
Up to eight additional sensors (temperature/humidity, etc.) can be
connected.

Technical data:
Sensitive cooling output with 4/5/6 fans: 48/51/53 kW
Operating temperature range, ambient: 10 °C - 50 °C
Operating temperature range, cooling medium: 10 °C - 30 °C
(non-condensing)
Lower inlet temperatures possible after consultation with the
manufacturer.

Installed fans: 6 (max. 6 possible)
Air throughput: 8.000 m³/h (6 fans)
Cooling output (six fans): 53 kW (180844 BTU/h)
Air intake temperature: 24 °C
Water inlet temperature: 15 °C
Medium: Water (or water/glycol mixture)
Cooling medium throughput (0-140 l/min): approx. 125 l/min (pure water)
Pressure loss: approx. 1 bar
Water connection: G 1½" external thread
Voltage: 1~ 200-240V, AC50/60Hz, L1, (L2/N)
Max. connected load (6 fan modules): 3150 W
Control according to server air intake temperature, realised by way of
throughput regulation and EC fans with infinitely variable speed
Noise level at a distance of 1 m: max. 88 dB(A)
Colour:
Housing frame, roof plate, side panels and rear door: RAL 9005
Dimensions: WxHxD: 300 x 2000 x 1200 mm
Weight as delivered: 260 kg

Controller/interfaces:
Network port (RJ 45): Ethernet to IEEE 802.3 via 10/100BaseT with PoE
Front USB port: Mini USB for system setup
Rear USB port: For USB thumb drive for data memory up to 32 GB
Front SD-HC slot: Data memory up to 32 GB
Alarm relay output: Changeover contact for extra-low voltage (24 V DC, 1
A)
Digital inputs: 2x (terminal)
Protocols, Ethernet:
TCP/IPv4, TCP/IPv6, SNMPv1, SNMPv2c, SNMPv3, Modbus TCP, OPC ua, Telnet,
SSH, (S)FTP, HTTP (S), NTP, DHCP, DNS, SMTP (S), Syslog
Eight additional sensors (temperature, humidity, etc.) can be connected

Software
Control according to server air intake temperature
Automatic or manual control can be selected
Remote control via SNMP, Modbus TCP, OPC ua is possible
Target value specification by way of an external temperature sensor
Water-side ?T control can be selected for efficient chiller operation
Programming of logic operations (tasks) is possible in order to automate
specific processes.

Touch screen display, color, installed
The display shows the user all relevant operating parameters directly on
the LCP.
This has the advantage of being able to see the status of the device
briefly and at a glance, and to react as quickly as possible if
necessary.

The following parameters can be read in different levels:

Display of the supplied cold air temperature to the 19" equipment.
Display of the discharged warm air temperature from the 19" equipment
Cooling capacity
Cooling water supply/return temperature
Cooling water flow rate
Position of the control valve
Overview of all parameters at a glance
Display of alarm and warning messages
Overview page with IP address of the device, software version and
contact person (can be entered individually)
Change of the setpoint of the cold air temperature before the 19" level
can be done on the display (locking possible if not desired)
4,3" display, 480 x 272 pixel
Resistive touch
type. 280 cd/m²
Operating temperature: -20°C to +70°C
Connecting cable

Special features:
Simple maintenance of the unit from the front and back, enabling cable
channels and aisle containment to be positioned above the unit.
Tool-free fan replacement without interrupting operation
Integrated software with water-side ?T control for efficient chiller
operation

Optional:
Connection hose, bottom/top: 3311.040
Condensate pump: 3312.012 (only for supply voltage 230-240 V)
Integrated droplet separator on request