- Article no.:
- DK 7824202
- Product description
- Surface perforated on both sides with air inlet openings > 78% for optimum air throughput.
- Material
- Door: Sheet steel
Viewing window: Single-pane safety glass, 3 mm
- Surface finish
- Powder-coated
- Colour
- RAL 7035
- Supply includes
- Glazed door, vented
Comfort handle for proifile half-cylinders with security lock 3524 E
180° hinges (4)
Assembly parts
- Assembly instruction
- For TS enclosure suites with sheet steel doors, only the 180° hinge 7824.520 may be used.
- To fit
- Enclosure type: TS
TS IT
SE
Width: 800 mm
Height: 2,000 mm
- Packs of
- 1 pc(s).
- Net weight
- 24.89 kg
- Gross weight
- 26.2 kg
- Customs tariff number
- 94039910
- EAN
- 4028177236127
- ETIM 9
- EC000747
- ECLASS 8.0
- 27182204
- Product description
-
DK-TS Glazed door, WxH: 800x2000 mm, Vented