- Article no.:
- DK 7320560
- Design
- Smoke alarm
- Product description
- CMC III sensors are used for monitoring the physical environment and can be connected directly to the PU via a CAN bus connection cable RJ45. The sensors may also be linked together to form a bus.
- Benefits
- Fast connection and automatic detection via plug & play
- Power is supplied via the CAN-BUS interface.
- Applications
- Enclosure monitoring in IT, industry and facility management
- Monitoring of enclosures, rooms and containers in the IT environment
- Function principle
- Settings can be made via the CMC III Processing Unit
- The CMC-TC sensor is mounted in the top of the enclosure.
- The sensor monitors the air in the enclosure for smoke particles.
- Material
- Plastic
Front: Smooth
Enclosure: Textured - Colour
- Enclosure: white
- Supply includes
- Sensor
Mounting plate
Assembly parts
Connection cable with connector
Mounting bracket
Assembly parts - Connection to the CAN bus
- Indirect, via CMC III CAN bus interfaces
- Interfaces
- RJ12
- No. of participating PU compact (max.)
- 4
- No. of participating PU (max.)
- 32
- Note
- The sensor is connected to the CMC III via a CMC III CAN bus sensor.
- Measuring technique
- Silicon PIN photodiode/GaAs infrared LED
- Dimensions
- Height: 50 mm
- Operating temperature range
- 5 °C...45 °C
- Ambient humidity (non-condensing)
- 5...95 %
- Packs of
- 1 pc(s).
- Net weight
- 0.5 kg
- Gross weight
- 0.575 kg
- Customs tariff number
- 85311095
- EAN
- 4028177367425
- ETIM 9
- EC002627
- ECLASS 8.0
- 27189253
- Declarations
- Declaration of conformity
Smoke alarm for CMC-TC
The smoke alarm is based on an opto-electronic
smoke particle evaluation within a measurement
chamber. The alarm contains an ID so that it is
automatically detected and set up by the CMC-TC
system.
It is suitable for I/O Unit, Climate
Unit and FCS.
Technical specifications:
Voltage supply: 24 Volt DC
Power consumption max. 61 mA
Temperature range: -20°C ... +60°C
Dimensions: D= 100 mm, H= 50 mm
Supply includes installation bracket, assembly parts
and 2 m connection cable.
Packs of 1
The smoke alarm is based on an opto-electronic
smoke particle evaluation within a measurement
chamber. The alarm contains an ID so that it is
automatically detected and set up by the CMC-TC
system.
It is suitable for I/O Unit, Climate
Unit and FCS.
Technical specifications:
Voltage supply: 24 Volt DC
Power consumption max. 61 mA
Temperature range: -20°C ... +60°C
Dimensions: D= 100 mm, H= 50 mm
Supply includes installation bracket, assembly parts
and 2 m connection cable.
Packs of 1