Compressor

Article no.: SK 3397157

Article no.:
SK 3397157
Supply includes
Assembly parts
Rated operating voltage
380 V - 400 V, 3~, 50 Hz
Packs of
1 pc(s).
Net weight
23.591 kg
Gross weight
24.833 kg
Customs tariff number
84143020
EAN
4028177209053
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269