Axial fan

Article no.: SK 3396394

Article no.:
SK 3396394
Diameter
250 mm
Packs of
1 pc(s).
Net weight
2.2 kg
Gross weight
3.512 kg
Customs tariff number
84145925
EAN
4028177520592
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704