Axial fan

Article no.: SK 3396624

Article no.:
SK 3396624
Diameter
350 mm
Rated operating voltage
460 V, 3~, 60 Hz
Packs of
1 pc(s).
Net weight
3.35 kg
Gross weight
3.75 kg
Customs tariff number
84145925
EAN
4028177631731
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704