Axial fan

Article number: SK 3396.657

Article number:
SK 3396.657
Diameter
250 mm
Packs of
1 pc(s).
Net weight
1.2 kg
Gross weight
1.403 kg
Customs tariff number
84145935
EAN
4028177673335
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704