Radial fan

Article no.: SK 3396.290

Article no.:
SK 3396.290
Diameter
133 mm
Packs of
1 pc(s).
Net weight
0.8 kg
Gross weight
0.94 kg
Customs tariff number
84145935
EAN
4028177426153
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101