Radial fan

Article no.: SK 3398.083

Article no.:
SK 3398.083
Diameter
250 mm
Packs of
1 pc(s).
Net weight
2.92 kg
Gross weight
3.35 kg
Customs tariff number
84145935
EAN
4028177694699
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269