Radial fan

Article number: SK 3398.169

Article number:
SK 3398.169
Diameter
250 mm
Packs of
1 pc(s).
Net weight
2.64 kg
Gross weight
3.24 kg
Customs tariff number
84145935
EAN
4028177698802
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269