Wall-mounted cooling units with Basic controller
Article number: SK 3329.104
Wall-mounted cooling units in power categories 500 W to 4000 W with Basic controller integrated as standard, RiNano coating on the condenser and electrical condensate evaporation.
- Article number:
- SK 3329.104
- Supply includes
- Fully wired ready for connection
Drilling template
Assembly parts - Design
- wall-mounted
- Protection category to IEC 60 529
- External circuit IP 34
- Internal circuit IP 54
- Refrigerant/cooling medium
- Refrigerant: R134a
Quantity: 0 kg - Temperature control
- Basic controller (factory setting +35 °C)
- Operating temperature range
- 20 °C...55 °C
- Setting range
- 30 °C...55 °C
- Packs of
- 1 pc(s).
- Net weight
- 68.4 kg
- Gross weight
- 72 kg
- EAN
- 4028177389434
- ECLASS 8.0
- 27180704
- Documentation
- Safety instructions
Wall-mounted cooling unit Rittal TopTherm PLUS -
NEMA 4 x, with RiNano coating and
integral condensate evaporation
Useful cooling output to DIN 3168 L35 L35 2500/2750 W
Rated operating voltage 230 V, 1~, 50/60 Hz
Power consumption Pel to DIN 3168 L35 L35 1450/1675 W
Dimensions W x H x D [mm] 405 x 1650 x 368
Refrigerant R 134 a
Temperature range 20°C to 55°C (Setting range +30°C to +55°C)
Temperature control and monitoring via
basic controller with floating fault signal contact
and connection for door-operated switch
Factory setting 35°C
Connection via pluggable terminal strip
Protection category NEMA 4X
Weight 83 kg
Colour RAL 7035
NEMA 4 x, with RiNano coating and
integral condensate evaporation
Useful cooling output to DIN 3168 L35 L35 2500/2750 W
Rated operating voltage 230 V, 1~, 50/60 Hz
Power consumption Pel to DIN 3168 L35 L35 1450/1675 W
Dimensions W x H x D [mm] 405 x 1650 x 368
Refrigerant R 134 a
Temperature range 20°C to 55°C (Setting range +30°C to +55°C)
Temperature control and monitoring via
basic controller with floating fault signal contact
and connection for door-operated switch
Factory setting 35°C
Connection via pluggable terminal strip
Protection category NEMA 4X
Weight 83 kg
Colour RAL 7035