- Article no.:
- SV 9676021
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- RAL 9005
- Number bars
- 4
- Number of bars per conductor footnote
- When using only 1, 2 or 3 bars, the vacant bar slots should be closed using the filler pieces
- To fit busbar system
- Flat-PLS 100
- To fit busbars
- Flat copper busbars
- Cross-section
- 100 mm
- Packs of
- 1 pc(s).
- Net weight
- 1.34 kg
- Gross weight
- 1.345 kg
- Customs tariff number
- 85369010
- EAN
- 4028177600898
- ETIM 9
- EC001900
- ECLASS 8.0
- 27400613
- Product description
-
SV Busbar support, Flat-PLS 100, for busbar WH: 80/100x10 mm, (stabiliser bar)