- Article number:
- SV 9677.530
- Product description
- For attaching busbar systems with 185 mm centre-to-centre spacing in TS/SE enclosures.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- 2 system attachments (left/right)
2 punched sections without mounting flanges
Assembly parts
System attachment (centre)
- Assembly instruction
- For variable depth adjustment of the busbar system in the enclosure, the TS punched section with mounting flange 17 x 73 mm (for the outer mounting level) is additionally required. Select according to the enclosure depth.
- Packs of
- 1 pc(s).
- Net weight
- 5.4 kg
- Gross weight
- 5.6 kg
- Customs tariff number
- 83024900
- EAN
- 4028177705357
- ETIM 9
- EC001900
- ECLASS 8.0
- 27400613
- Product description
-
SV System attachment, for busbar support, 185 mm centre distance, for TS, SE (B: 1000 mm)