Mounting kit for PSM busbars

Article no.: DK 7856023

For attaching a PSM busbar in the network enclosure.

Article no.:
DK 7856023
Design
with cable routing
Product description
For attaching a PSM busbar in the network enclosure.
Material
Sheet steel, zinc-plated
Supply includes
2 mounting brackets
Assembly parts
Mounting adaptor
Flanges
Installation options
Adjustable, for freely accessible 482.6 mm (19") level
To fit
Enclosure type: TS IT
Packs of
1 pc(s).
Net weight
0.985 kg
Gross weight
1.169 kg
Customs tariff number
73269098
EAN
4028177564480
ETIM 9
EC000330
ECLASS 8.0
27189234
Product description
DK Mounting kit PSM, beweglich, with cable routing, For TS
Documentation
Info sheet