- Article no.:
- SV 9690033
- Material
- Enclosure frame: Sheet steel, 1.5 mm
Mounting angles: Sheet steel, 2 mm
Cross-member with mounting angle: Sheet steel, 3 mm
- Surface finish
- Enclosure frame: Dipcoat-primed
Mounting angles: Zinc-plated
Cross-member with mounting bracket: Zinc-plated
- Colour
- RAL 7035
- Supply includes
- Enclosure frame
- Dimensions
- Width: 800 mm
Height: 2,000 mm
Depth: 800 mm
- Packs of
- 1 pc(s).
- Net weight
- 54 kg
- Gross weight
- 54.8 kg
- PCF per pack (cradle-to-gate)
- 137.31 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94032080
- EAN
- 4028177044210
- ETIM 9
- EC000261
- Product description
-
VX ESS energy storage frame WxHxD: 800x2000x800 mm, with interior fit-out