Support pegs

Article no.: AS 4050848

Spare support bolts for Perforex machining centres BC and Perforex Milling Terminals MT S.
Article no.:
AS 4050848
Design
plug-type
Product description
Spare support bolts for Perforex machining centres BC and Perforex milling terminals MT.
Dimensions
Length: 66 mm
Packs of
10 pc(s).
Net weight
0.4 kg
Gross weight
0.451 kg
Customs tariff number
73181535
EAN
4028177704435
ETIM 9
EC002334
ETIM 8
EC002334
ECLASS 8.0
36609190
Product description
Support peg, 66 mm, for BC 2001 S, BC 2001 Light, packs of 10