- Article no.:
- AS 4051229
- Product description
- For routing wires from the wire store into the Wire Terminal. The guide tube prevents external intervention into the machine area. The tube may be used for individual wire infeed into the Wire Terminal or as replacement material for the WT Tube 12 wire store.
- Benefits
- Continuous top quality
- Easy to use
- Optimum running characteristics of the wires
- Tested tube material
- Material
- Teflon
- Supply includes
- 1 pack = 50 m Teflon tube
- Note
- For bespoke advice, please contact your Rittal sales consultant.
- For precise design of the installation route, please consult your Rittal advisor
- To fit Model No.
- 4051218 Drahtlager WT Tube 12
- 4051213 Drahteinzugsblock WT 12
- 4051260 Drahtfördereinheit
- 4051261 Drahtweiche
- 4051264 Entnahmestation
- Dimensions
- Length: 50 m
- Min. cable diameter
- 0.5 mm
- Max. cable diameter
- 6 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.06 kg
- Customs tariff number
- 39173900
- Product description
- For routing wires from the wire store into the Wire Terminal. The guide tube prevents external intervention into the machine area. The tube may be used for individual wire infeed into the Wire Terminal or as replacement material for the WT Tube 12 wire store.
Guide tube for Wire Terminal WT and the wire handling system
Article no.: AS 4051229
For routing wires from the wire store into the Wire Terminal. The guide tube prevents external intervention into the machine area. The tube may be used for individual wire infeed into the Wire Terminal or as replacement material for the WT Tube 12 wire store.