- Article no.:
- AS 4054.315
- Design
- Angled
- Product description
- For stripping cables and conductors. Self-adjusting, with ergonomically styled handle, replaceable insulation stripping blade.
- Benefits
- Flexible end stop for the insulation stripping length
- Practical integrated wire cutter
- Automatic adjustment mechanism for a wide range of insulations and conductor diameters
- Dies compatible with all types of pliers, may be replaced in a few actions
- Two-component handle with anti-slip soft zone
- Colour
- Handle: Anthracite and Rittal Power Pink
- Dimensions
- Length: 168 mm
- AWG
- 34 ‐ 8
- For cross-section
- 0.02 ‐ 10 mm²
- Packs of
- 1 pc(s).
- Net weight
- 0.2 kg
- Gross weight
- 0.218 kg
- Customs tariff number
- 82032000
- EAN
- 4028177930971
- ETIM 9
- EC002109
- ETIM 8
- EC002109
- ECLASS 8.0
- 21043706
- Product description
-
AS wire stripper, angled, for cross-section 0.02 – 10 mm²