Polycarbonate enclosures PK without knockouts

Article no.: PK 9510100

Wall-mounted enclosure of fibreglass-reinforced polycarbonate. Protection category IP 66. Covers feature quick-release fasteners for speedy maintenance. Self-extinguishing material for safety.

Article no.:
PK 9510100
Design
Transparent cover
Product description
Use within the ambient temperature range: -35 °C...+80 °C. The specified temperatures may be limited by the installed equipment.
Material
Enclosure: Fibreglass-reinforced polycarbonate
Cover transparent: Polycarbonate, all-round foamed-in PU seal
Cover screws: Polyamide
Insulating bungs: Polyethylene
Colour
RAL 7035
Supply includes
Enclosure with cover
Cover screws
Insulating bungs for wall mounting screws
Protection category NEMA
NEMA 4X
Protection category to IEC 60 529
IP 66
IK Code
IK08
Dimensions
Width: 130 mm
Height: 130 mm
Depth: 75 mm
Operating temperature range
-35 °C...80 °C
Basic material
Polycarbonate
Packs of
4 pc(s).
Net weight
1.06 kg
Gross weight
1.26 kg
Customs tariff number
94037000
EAN
4028177139350
ETIM 9
EC000261
ECLASS 8.0
27180101
Approvals
C-UL
UL
Data sheets
Technical Data sheet