- Article no.:
- PK 9512100
- Design
- Transparent cover
- Product description
- Use within the ambient temperature range: -35 °C...+80 °C. The specified temperatures may be limited by the installed equipment.
- Material
- Enclosure: Fibreglass-reinforced polycarbonate
Cover transparent: Polycarbonate, all-round foamed-in PU seal
Cover screws: Polyamide
Insulating bungs: Polyethylene
- Colour
- RAL 7035
- Supply includes
- Enclosure with cover
Cover screws
Insulating bungs for wall mounting screws
- Protection category NEMA
- NEMA 4X
- Protection category to IEC 60 529
- IP 66
- IK Code
- IK08
- Dimensions
- Width: 180 mm
Height: 94 mm
Depth: 57 mm
- Operating temperature range
- -35 °C...80 °C
- Basic material
- Polycarbonate
- Packs of
- 2 pc(s).
- Net weight
- 0.5 kg
- Gross weight
- 0.594 kg
- Customs tariff number
- 94037000
- EAN
- 4028177139435
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101