Front trim panels IP 2X, bottom for TS

Article no.: SV 9672358

To finish off at the bottom when using partial doors.

Article no.:
SV 9672358
Design
With louvres
Product description
To finish off the modular front design at the bottom when using partial doors. The front trim panels may be removed from the outside by unscrewing.
Material
Sheet steel, 2 mm
Surface finish
Textured paint
Colour
RAL 7035
Supply includes
Cross member
Assembly parts
Height front panel bottom
300 mm
Note
When using front trim panels IP 2X, select a roof plate with protection category IP 2X for the top ventilation.
To fit
Width: = 800 mm
Packs of
1 pc(s).
Net weight
3.8 kg
Gross weight
3.92 kg
Customs tariff number
83024200
EAN
4028177697577
ETIM 9
EC002525
ECLASS 8.0
27142423
Product description
SV Front trim panel, for TS, bottom, WH: 800x300 mm, protection category IP 2X
Documentation
Instructions