Mounting plate for KL

Article no.: KL 1567700

Mounting plates for component installation outside of the enclosure.
Article no.:
KL 1567700
Product description
For component installation outside of the enclosure. Assembly screws included as accessories with the enclosure.
Material
Sheet steel, 2.0 mm
Surface finish
Zinc-plated
To fit enclosure type
KL
To fit
Enclosure type: KL
Width: = 300 mm
Height: = 300 mm
Packs of
1 pc(s).
Net weight
1.2 kg
Gross weight
1.262 kg
Customs tariff number
84879090
EAN
4028177010215
ETIM 9
EC000213
ETIM 8
EC000213
ECLASS 8.0
27409216
Product description
KL Mounting plate, for KL and KL-HD, WD: 300x300 mm
Data sheets
Technical details