Lock cylinder inserts

Article no.: SZ 2571000

Lock cylinder inserts, lock no. 3524 E for cam locks.
Article no.:
SZ 2571000
Design
B
Material
Die-cast zinc
Supply includes
with 2 keys
Length
28.3 mm
Lock
Lock insert: with cylinder insert, lock no. 3524 E
To fit enclosure type
AE with cam
EB
BG
IW
Packs of
1 pc(s).
Net weight
0.034 kg
Gross weight
0.038 kg
Customs tariff number
83016000
EAN
4028177028012
ETIM 9
EC000743
ETIM 8
EC000743
ECLASS 8.0
27409218
Product description
SZ Lock cylinder, version B, with lock cylinder insert, Lock no. 3524 E