With the nylon loop, secured cables are easily released, allowing individual cables to be added or removed, ideal for sensitive data cables (fibre-optic/Cu).
- Article no.:
- DK 7072240
- Product description
- With the nylon loop, secured cables are easily released, allowing individual cables to be added or removed. Ideal for sensitive data cables (fibre-optic/Cu), as it avoids indentations on the cable sheathing. In addition, the nylon loop may be screw-fastened to the round system punchings or attached using a quick-release fastener.
- Colour
- Black
- Supply includes
- Quick-release fastener
- Dimensions
- Width: 20 mm
Length: 300 mm - Max. cable diameter
- 90 mm
- Packs of
- 10 pc(s).
- Net weight
- 0.04 kg
- Gross weight
- 0.054 kg
- Customs tariff number
- 58061000
- EAN
- 4028177147911
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- DK Nylon loop, WxL: 20x300 mm, For Ø: 90 mm
- Documentation
- Info sheet
Nylon loop for cable routing, max. cable diameter 90 mm
The nylon loop is attached to cable clamp rails, C
rails, system rails or to the enclosure frame. The
nylon loop may be screw-fastened as per the 25 mm DIN
pitch pattern. The nylon loop can hold cable bunches up
to 90 mm in diameter; single cables can easily be added
or detached.
Nylon loop length: 300 mm
Max. cable diameter: 90 mm
Packs of 1
The nylon loop is attached to cable clamp rails, C
rails, system rails or to the enclosure frame. The
nylon loop may be screw-fastened as per the 25 mm DIN
pitch pattern. The nylon loop can hold cable bunches up
to 90 mm in diameter; single cables can easily be added
or detached.
Nylon loop length: 300 mm
Max. cable diameter: 90 mm
Packs of 1