- Article no.:
- TX 7888.218
- Design
- 1st generation
with glazed door
with side panels
- Benefits
- Convenient access: Side panels and doors are easily fitted and removed for fast access to the inner rack area
- TS- and VX-compatible accessories
- Comprehensive range of accessories for bespoke interior configuration
- Material
- Enclosure: Sheet steel
Door: Sheet steel, 1.2 mm
Side panel: Sheet steel, 1.2 mm
482.6 mm (19") mounting angles: Sheet steel, 2 mm
Side panel: Sheet steel, 1.2 mm
- Surface finish
- Enclosure frame: Dipcoat-primed
Enclosure panels: Dipcoat-primed, powder-coated
- General colour
- RAL 7035
- Colour
- RAL 7035
- Supply includes
- Enclosure with glazed front door and rear door
Enclosure frame with doors and roof plate
Glazed sheet steel front door, 180° hinges
Sheet steel rear door, solid, one-piece, 130° hinges
Fastener front and rear: Designer handle with security lock 3524 E
Side panels, lockable, including security lock 3524 E
Roof plate, one-piece, with concealed cut-out for fan mounting plate
Two 482.6 mm (19") mounting angles, front and rear
IPPC pallet
482.6 mm (19") mounting angles
- Dimensions
- Width: 800 mm
Height: 1,200 mm
Depth: 800 mm
- Units
- 24 U
- Units
- 24 U
- Distance between levels as delivered
- 445 mm
- Design
- with side panels
- Design doors
- solid
- Rear door design
- Sheet steel door, one-piece, solid
- Front door design
- Glazed door, one-piece
- With 3 mm single-pane safety glass
- Door opening angle when baying: max. 105°
- Load capacity
- 5000 N
- Load capacity
- 5,000 N
- Note
- To install a fan module, brush strips for fitting to the cable shunting openings are necessary if these are being used, or if the covers have been removed.
- null
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 90 kg
- Gross weight
- 95.5 kg
- Customs tariff number
- 94032080
- EAN
- 4028177966970
- ETIM 9
- EC002499
- ETIM 8
- EC002499
- ECLASS 8.0
- 27180207
- Product description
-
Network rack TX CableNet, glazed door, WHD: 800x1200x800 mm, 24 U, with side panels, RAL 7035