To finish off a base/plinth unit at the sides and for additional stability, or for the interior installation of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths.
- Article no.:
- VX 8640030
- Product description
- To finish off a base/plinth unit at the sides and for additional stability, or for the interior installation of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths.
- Material
- Sheet steel
- Colour
- RAL 9005
- Supply includes
- Assembly parts
- Dimensions
- Height: 100 mm
- To fit
- Depth: = 300 mm
- Type rating to UL 50E
- Type 1, 12
- Weight/pack
- 0.614 kg
- Packs of
- 2 pc(s).
- Net weight
- 0.6 kg
- Gross weight
- 0.614 kg
- Customs tariff number
- 94039910
- EAN
- 4028177958920
- ETIM 9
- EC000721
- ECLASS 8.0
- 27182003
- Product description
- VX Base/plinth trim panel, side, H: 100 mm, for D: 300 mm, sheet steel
- Approvals
- UL + C-UL - FTTA
- Documentation
- Instructions