- Article no.:
- CP 6680000
- Design
- With keyboard housing
- Benefits
- Resistant to high-pressure cleaning: The seal lies between two surfaces and is optimally compressed by the screw fastening.
- Suitable for clean room use: Screw fastening to comply with high standards in the food industry. With plastic stoppers on the inside or hex screws on the outside.
- Technical specifications
- Keyboard housing is designed to fit mounting panel WxH: 482.6 mm (19") x 177 mm (4 U)
- Material
- Stainless steel 1.4301 (AISI 304)
- Surface finish
- Brushed, grain 400
- Dimensions
- Width: 530 mm
- IP protection category to IEC 60 529
- IP 66
- IP X9
- To fit support arm connection
- Top
- Cleanroom class
- Air purity class 1 to DIN EN ISO 14 644-1
- Basic material
- Stainless steel 1.4301 (AISI 304)
- Note on Model No.
- Extended delivery times.
- Packs of
- 1 pc(s).
- Net weight
- 16.62 kg
- Gross weight
- 17.5 kg
- Customs tariff number
- 94039910
- EAN
- 4028177305663
- ETIM 9
- EC002504
- ECLASS 8.0
- 27180505