Command panels with handle strips

Article number: CP 6315.200

Operating housings with modern sheet steel handle strips, with support arm cut-out Ø 130 mm to fit support arm system CP 60 / 120 / 180, service access optionally from the front or rear, aluminium front panel easily removable for machining, protection category IP 55.

Article number:
CP 6315.200
Material
Enclosure and door: Sheet steel
Handle strips: Aluminium
Front panel: Aluminium
Cover caps: Plastic
Surface finish
Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Handle strip: Natural anodised
Front panel: Natural anodised
Colour
Enclosure and door: RAL 7035
Handle strip: Natural anodised
Front panel: Natural anodised
Cover caps: similar to RAL 7024
Supply includes
Enclosure with cut-out and reinforcement for support arm connection Ø 130 mm
Front with maximum cut-out, covered with easily machinable 3 mm aluminium front panel
Side handle strips and cover caps
Cam lock with 3 mm double-bit insert
Integral interior installation bracket with TS system punchings
Dimensions
Width: 380 mm
Height: 300 mm
Depth: 210 mm
IP protection category to IEC 60 529
IP 55
Design
Servicing access from the front
Note
The support arm connection and door hinge may be swapped over by rotating the enclosure
Optional: Support arm connection Ø 130 mm, preformed off-centre in the reinforcement plate, easily drilled out
Lock systems for servicing access from the front: 41 mm lock inserts, type C, lock cylinder, plastic handles and T handles, type C
Basic material
Aluminium
Note on Model No.
Matching mounting panel 5050.430 with dispatch bag 5050.507
Lock
Lock version: Crescent-shaped cam
Number of locks: 1
Lock insert: 3 mm double-bit
Packs of
1 pc(s).
Net weight
7.955 kg
Gross weight
8.374 kg
Customs tariff number
94032080
EAN
4028177693944
ECLASS 8.0
27180505
Product description
CP Operating housing with handle strips, WHD: 380x300x210 mm, Sheet steel, handle strips made of aluminum, Servicing access from the front
Approvals
Bureau Veritas
Declarations
Declaration of conformity
Declaration of conformity UK
Data sheets
Technical details