- Article no.:
- CP 6100000
- Design
- Open
- Product description
- Attachment to the connection components with 4 self-tapping screws in a screw channel, may be cut to any required length. Closed cable duct for higher loads and torsion. Open cable duct for easy servicing access and for pre-assembled cables with connectors, lockable via clip-in cover.
- Benefits
- Open support section for retrospective cable insertion
- Separation of control cables from power supply with two separate ducts
- Material
- Extruded aluminium section
- Colour
- RAL 7035
- Supply includes
- Clip-in lid
- Length
- 1,000 mm
- Dimensions
- Width: 80 mm
Height: 155 mm
Length: 1,000 mm
- Packs of
- 1 pc(s).
- Net weight
- 9.616 kg
- Gross weight
- 10.122 kg
- Customs tariff number
- 76042990
- EAN
- 4028177119123
- ECLASS 8.0
- 27400556