Sealing frame for AX

Article no.: AX 5051424

Sealing frame for gland plates

Article no.:
AX 5051424
To fit
Width: 401 mm
Depth: 221 mm
Size
6
Packs of
4 pc(s).
Net weight
0.088 kg
Gross weight
0.089 kg
Customs tariff number
40081100
EAN
4028177984356