Gland plate for TS

Article no.: TS 5050013

Article no.:
TS 5050013
Surface finish
Zinc-plated
Supply includes
Gland plates, divided
Dimensions
Width: 1,200 mm
Depth: 500 mm
Supply includes
Gland plates, divided
Packs of
1 pc(s).
Net weight
6 kg
Gross weight
7 kg
Customs tariff number
73269098
EAN
4028177407909
ETIM 9
EC000744
ETIM 8
EC000744
ECLASS 8.0
27182405