Door for AE

Article number: AE 5050.479

Article number:
AE 5050.479
Material
Sheet steel
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Dimensions
Width: 600 mm
Height: 1,200 mm
Packs of
1 pc(s).
Net weight
22.4 kg
Gross weight
23.4 kg
EAN
4028177708648
ETIM 9
EC000747
ECLASS 8.0
27182204