Gland plate

Article number: AE 5050.611

Article number:
AE 5050.611
Dimensions
Width: 260 mm
Depth: 72 mm
To fit Model No.
1033500
1034500
1036500
Packs of
1 pc(s).
Net weight
0.2 kg
Gross weight
0.221 kg
Customs tariff number
73079100
EAN
4028177816732
ETIM 9
EC000211
ECLASS 8.0
27142421