Lock components

Article no.: FT 5050551

Article no.:
FT 5050551
Design
for viewing window with depth 34 mm
Packs of
1 pc(s).
Net weight
0.06 kg
Gross weight
0.062 kg
Customs tariff number
83015000
EAN
4028177716711
ETIM 9
EC002626
ECLASS 8.0
27189266