Toptec door module for CS Toptec

Article number: CS 5051.453

Article number:
CS 5051.453
Design
With cut-out for outdoor cooling units 2 - 5 kW
To fit
Width: 800 mm
Height: 1,800 mm
Packs of
1 pc(s).
Customs tariff number
94039910
Product description
CS Toptec door module with cut-out for outdoor cooling unit 2- 5 kW